Installation ground terminal block - UISLKG 35-1 - 3001776

Installation ground terminal block, Connection method: Screw connection, Number of positions: 1, Cross section: 0.75 mm² - 35 mm², AWG: 18 - 2, Width: 15 mm, Color: green-yellow, Mounting type: NS 35/15-2,3, NS 35/15

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • USLKG 1,5 N to USLKG 16 N standard ground terminal blocks can be used in conjunction with the neutral busbar

Key Commercial Data

Orderkey 3001776
Packing unit 50 pc
Catalog page Page 446 (C-3-2015)
GTIN 4017918089986
Weight per Piece (excluding packing) 69.350 g
Custom tariff number 85369010