Fuse modular terminal block - UK 5-HESILED 24V- 2MA - 3001006

The illustration shows version UK 5-HESI

Fuse modular terminal block, number of positions: 1, connection method: Screw connection, cross section: 0.2 mm²- 4 mm², AWG: 24 - 12, nominal current: 6.3 A, nom. voltage: 24 V, width: 8.2 mm, fuse type: G / 5 x 20 / 5 x 25 / 5 x 30, fuse type: Glass / ceramics / ..., mounting type: NS 35/7,5,  NS 35/15,  NS 32, color: black

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Versions with LED
  • Large-surface labeling
  • Safety lever locked in end position

Key Commercial Data

Orderkey 3001006
Packing unit 50 pc
GTIN 4017918242442
Weight per Piece (excluding packing) 20.160 g
Custom tariff number 85369095

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback