Installation level terminal block - PIK 4-L/LB - 3000117

Installation level terminal block, Screw connection, cross section: 0.2 mm² - 4 mm², AWG: 24 - 12, width: 6.2 mm, color: gray, mounting type: NS 35/7,5,  NS 35/15

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The terminal block versions with individual circuit isolation meet the safety requirements of DIN VDE 100‑718. They often specify that each circuit must be protected separately by a residual current device. This leads to a high U

Key Commercial Data

Orderkey 3000117
Packing unit 50 pc
Note Made to Order (non-returnable)
Catalog page Page 589 (C-3-2013)
GTIN 4017918100827
Weight per Piece (excluding packing) 20.340 g
Custom tariff number 85369010
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
HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback