FO patch cable - FL SM PATCH 2,0 LC-LC - 2989284

Assembled fiber optic cable, break-out cable, fiberglass single mode 9/125 µm (OS2, Low Water Peak Fiber), connector: LC/LC, degree of protection: IP20, for installation in cable ducts or control cabinets, length: 2 m

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Single-mode patch cable for indoor installation
  • Ideal for use in distributor systems and for connecting termination devices
  • 2.8 mm single elements made from halogen-free and flame-retardant material

Key Commercial Data

Orderkey 2989284
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 400 (C-8-2013)
GTIN 4046356354790
Weight per Piece (excluding packing) 38.900 g
Custom tariff number 85444210

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback