Relay Module - PLC-RSP- 72UC/21HC/RW - 2987082

Illustration shows the 24 V design

PLC-INTERFACE for railway applications and high continuous currents, consisting of basic terminal block with spring-cage connection and plug-in miniature relay, range: 0.7 x UN to 1.25 x UN, temperature class TX: -40°C to +70°C, 1 PDT, input voltage 72 V DC

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Optimum relay operation thanks to wide-range electronics
  • Safe isolation according to DIN EN 50178 between coil and contact
  • Vibration and shock resistance according to EN 50155
  • Certified according to EN 50155
  • Input voltage range of 0.7 to 1.25 x UN (1.4 x UN briefly)
  • Spring-cage and Push-in connection technology
  • Temperature range from -40°C to +70°C (+85°C briefly)
Logo

Key Commercial Data

Orderkey 2987082
Packing unit 10 pc
Note Made to Order (non-returnable)
Catalog page Page 363 (C-7-2013)
GTIN 4046356154147
Weight per Piece (excluding packing) 35.800 g
Custom tariff number 85364900

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback