Relay Module - PLC-RSP-110UC/21/RW - 2987053

The illustration shows the version PLC-RSP-24UC/21/RW

PLC-INTERFACE for railway applications, consisting of basic terminal block with spring-cage connection and plug-in miniature relay with power contact, range: 0.7 x UN to 1.25 x UN, temperature class TX: -40°C to +70°C, 1 PDT, input voltage 110 V DC

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Optimum relay operation thanks to wide-range electronics
  • Vibration and shock resistance according to EN 50155
  • Certified according to EN 50155
  • Safe isolation according to DIN EN 50178 between coil and contact
  • Spring-cage and Push-in connection technology
  • Temperature range from -40°C to +70°C (+85°C briefly)
  • Input voltage range of 0.7 to 1.25 x UN (1.4 x UN briefly)
Logo

Key Commercial Data

Orderkey 2987053
Packing unit 10 pc
Catalog page Page 362 (C-7-2013)
GTIN 4046356155281
Weight per Piece (excluding packing) 34.020 g
Custom tariff number 85364900

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback