Switch - PLC-RSP- 24UC/ 1/S/H - 2982249

PLC-INTERFACE with switch (operation by hand) for the “Manual, Zero, and Automatic” functions, with spring-cage connection and integrated power contact relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input voltage 24 V AC/DC

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Just 6.2 mm wide
  • Safe isolation according to DIN EN 50178 between coil and contact
  • Floating confirmation contact
  • Screw, spring-cage or Push-in connection
  • Max. switching current of 6 A
Logo

Key Commercial Data

Orderkey 2982249
Packing unit 10 pc
Note Made to Order (non-returnable)
Catalog page Page 350 (C-7-2013)
GTIN 4046356093965
Weight per Piece (excluding packing) 32.360 g
Custom tariff number 85364190
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
HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback