Safety device - PSR-SPP- 24DC/MMS/1X1/THY-V2 - 2981923

Two-channel escalator monitor up to SIL 3 (according to IEC 61508/EN 62061) and Cat. 4/PL e according to EN ISO 13849-1, exclusively for underspeed and overspeed monitoring with shutdown of Thyssen Krupp escalators, suitable for connecting six initiators, stop category 0, 1 N/O contact, plug-in spring-cage terminal block, width: 45 mm

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 2981923
Packing unit 1 pc
GTIN 4046356305327
Weight per Piece (excluding packing) 99.990 g
Custom tariff number 85364900

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback