Extension module - PSR-SCP- 24DC/URD3/4X1/2X2/T 2 - 2981703

Single-channel contact extension with TBUS interface, 4 N/O contacts, 1 N/C contact, 1 confirmation current path, 2 sec. drop out delay, Cat. 3 PL e according to EN ISO 13849, pluggable screw terminal blocks, width: 22.5 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Up to Cat. 3/PL d according to ISO 13849-1, SILCL 2 according to IEC 62061, SIL 2 according to IEC 61508
  • Single-channel control
  • Each with 4 enabling, 1 signaling, and 1 confirmation current path, all with dropout delay
Logo Logo Logo

Key Commercial Data

Orderkey 2981703
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 52 (C-8-2015)
GTIN 4046356101899
Weight per Piece (excluding packing) 195.000 g
Custom tariff number 85371099
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
HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback