An error occured while your request was computed

Overview

Technical data

Downloads

Your advantages

  • Up to Cat. 4/PL e according to ISO 13849-1, SILCL 3 according to IEC 62061, SIL 3 according to IEC 61508 for undelayed contacts
  • Up to Cat. 3/PL d according to ISO 13849-1, SILCL 2 for delayed contacts
  • For emergency stop and safety door monitoring, plus evaluation of light grids
  • Fixed delay times of 20 s
  • 3 undelayed and 2 dropout delay contacts
  • Single and two-channel control
Logo Logo Logo

Key Commercial Data

Orderkey 2981321
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 25 (IF-2009)
GTIN 4017918956714
Weight per Piece (excluding packing) 463.900 g
Custom tariff number 85371099
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
HIGHLIGHTS 2018

Creative solutions for a smart world – ready to experience now.

HIGHLIGHTS 2018 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
More information
  • Create PDF
  • Recommend
  • Feedback