Safety relays - PSR-SCP- 24DC/ESD/5X1/1X2/ T 5 - 2981266

Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e according to EN ISO 13849, automatic or manual activation, 3 N/O contacts, 1 N/C contact, 2 N/O contacts with fixed 5.0 s dropout delay, plug-in screw connection terminal blocks

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • 3 undelayed and 2 dropout delay contacts
  • Manually monitored and automatic activation
  • Up to Cat. 3/4 and PL d/e according to ISO 13849-1, SILCL 3 according to IEC 62061, SIL 3 according to IEC 61508
  • For emergency stop and safety door monitoring, plus evaluation of light grids
  • Single and two-channel control
  • Fixed delay times of 5 s
Logo Logo Logo

Key Commercial Data

Orderkey 2981266
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 45 (C-8-2015)
GTIN 4017918956684
Weight per Piece (excluding packing) 463.900 g
Custom tariff number 85371098