Safety relays - PSR-SCP- 24DC/ESD/5X1/1X2/2T 5 - 2981208

Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e according to EN ISO 13849, automatic or manual activation, 3 N/O contacts, 1 N/C contact, 2 N/O contacts with fixed 2.5 s dropout delay, plug-in screw connection terminal blocks

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Up to Cat. 4/PL e according to ISO 13849-1, SILCL 3 according to IEC 62061, SIL 3 according to IEC 61508 for undelayed contacts
  • Up to Cat. 3/PL d according to ISO 13849-1, SILCL 2 for delayed contacts
  • For emergency stop and safety door monitoring, plus evaluation of light grids
  • Fixed delay times of 2.5 s
  • 3 undelayed and 2 dropout delay contacts
  • Single and two-channel control
Logo Logo Logo

Key Commercial Data

Orderkey 2981208
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 25 (IF-2009)
GTIN 4017918956677
Weight per Piece (excluding packing) 450.000 g
Custom tariff number 85371098

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback