Safety relays - PSR-SPP- 24DC/ESD/5X1/1X2/1T 5 - 2981172

Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e according to EN ISO 13849, automatic or manual activation, 3 N/O contacts, 1 N/C contact, 2 N/O contacts with fixed 1.5 s dropout delay, plug-in spring-cage terminal block

Price:

Overview

Technical data

Downloads

Your advantages

  • Up to Cat. 4/PL e according to ISO 13849-1, SILCL 3 according to IEC 62061, SIL 3 according to IEC 61508 for undelayed contacts
  • Up to Cat. 3/PL d according to ISO 13849-1, SILCL 2 for delayed contacts
  • For emergency stop and safety door monitoring, plus evaluation of light grids
  • Fixed delay times of 1.5 s
  • 3 undelayed and 2 dropout delay contacts
  • Single and two-channel control
Logo Logo Logo

Key Commercial Data

Orderkey 2981172
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 25 (IF-2009)
GTIN 4017918956738
Weight per Piece (excluding packing) 463.900 g
Custom tariff number 85371099

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback