Safety relays - PSR-SPP-24-230UC/ESAM4/3X1/1X2 - 2981127

The illustration shows the versions with screw connection

Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e according to EN ISO 13849, single or two-channel operation, 3 enabling current paths, nominal input voltage of 24 ... 230 V AC/DC, plug-in spring-cage terminal block

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Up to Cat. 4/PL e according to ISO 13849-1, SILCL 3 according to IEC 62061, SIL 3 according to IEC 61508
  • Single and two-channel control
  • With inrush current reduction, therefore suitable for coupling to failsafe controllers (PSR-ESP4)
  • With wide-range input (PSR-ESAM4/3X1)
Logo Logo Logo

Key Commercial Data

Orderkey 2981127
Packing unit 1 pc
Catalog page Page 43 (C-8-2015)
GTIN 4046356051651
Weight per Piece (excluding packing) 301.480 g
Custom tariff number 85371098

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback