Solid-state relay module - PLC-OSP- 60DC/300DC/ 1 - 2980843

The figure shows the version PLC-OSC-24DC/300DC/1

PLC-INTERFACE, integrated solid-state relay, with spring-cage connection, for mounting on NS 35/7,5 DIN rails, input: 60 V DC, output: 12 - 300 V DC/1 A

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Wear-free switching with no contact bounce
  • Resistant to vibrations and shocks
  • Protective circuit in input and output
  • DC voltage outputs of up to 300 V DC/1 A or up to 24 V DC/10 A
  • Electronic PDT output of up to 48 V DC/500 mA
  • Option of bridging adjacent modules
  • Status indicator
Logo

Key Commercial Data

Orderkey 2980843
Packing unit 10 pc
Note Made to Order (non-returnable)
Catalog page Page 352 (C-7-2013)
GTIN 4046356051576
Weight per Piece (excluding packing) 29.500 g
Custom tariff number 85364190

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback