Solid-state relay module - PLC-OSP- 12DC/300DC/ 1 - 2980827

The illustration shows the version PLC-OSC-24DC/300DC/1

PLC-INTERFACE, integrated solid-state relay, with spring-cage connection, for mounting on NS 35/7,5 DIN rails, input: 12 V DC, output: 12 - 300 V DC/1 A

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Wear-free switching with no contact bounce
  • Resistant to vibrations and shocks
  • Protective circuit in input and output
  • Status indicator
  • DC voltage outputs of up to 300 V DC/1 A or up to 24 V DC/10 A
  • Option of bridging adjacent modules
  • Electronic PDT output of up to 48 V DC/500 mA
Logo

Key Commercial Data

Orderkey 2980827
Packing unit 10 pc
Note Made to Order (non-returnable)
Catalog page Page 352 (C-7-2013)
GTIN 4046356051552
Weight per Piece (excluding packing) 31.390 g
Custom tariff number 85364190
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
HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
Find out more
  • Create PDF
  • Recommend
  • Feedback