Switch - PLC-SP-S/L - 2980788

The figure shows a version with a screw connection

PLC-RELAY with integrated switch (actuation: Screwdriver) with spring-cage connection, for mounting on DIN rail NS 35/7.5, input voltage ≤ 72 V DC

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Just 6.2 mm wide
  • Floating confirmation contact
  • Screw, spring-cage or Push-in connection
Logo

Key Commercial Data

Orderkey 2980788
Packing unit 10 pc
Note Made to Order (non-returnable)
Catalog page Page 431 (C-7-2015)
GTIN 4046356051514
Weight per Piece (excluding packing) 25.100 g
Custom tariff number 85364900