Relay socket - PLC-BSP-230UC/21/SO46 - 2980377

The illustration shows the version PLC-BSC-24 DC/21

6.2 mm PLC basic terminal block with interference current and interference voltage protection on the control side, with spring-cage connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, with integrated RCZ filter, 1 PDT, input voltage 230 V AC

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Resistant to interference currents
  • High relay release voltage
Logo

Key Commercial Data

Orderkey 2980377
Packing unit 10 pc
Catalog page Page 334 (C-7-2013)
GTIN 4017918895754
Weight per Piece (excluding packing) 27.000 g
Custom tariff number 85366990