Interface module - UMK- EC56/25/EEX/FRONT 2,5V/R - 2976226

The illustration shows a combination of versions UMK- EC 56/25/EEX/FRONT 2,5 V/R and UMK- EC 56/25/EEX/FRONT 2,5 V/L

VARIOFACE module, for ELCO connector in protection type EEx i, for mounting on NS 35/7.5, with pin strip 8016 right, no. of positions 25

Price:

Overview

Technical data

Downloads

Logo

Key Commercial Data

Orderkey 2976226
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 259 (IF-2007)
GTIN 4017918089269
Weight per Piece (excluding packing) 223.080 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback