Solid-state relay module - PLC-OSP-230UC/230AC/ 1 - 2967934

The illustration shows the version PLC-BSC- 24DC/21

PLC-INTERFACE, consisting of PLC-BSP.../21 basic terminal block with spring-cage connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 230 V AC/220 V DC, output: 24 - 253 V AC/0.75 A

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Slim design
  • Efficient connection to system cabling using V8 adapter
  • RT III sealed solid-state relay
  • Functional plug-in bridges
  • Integrated input circuit
  • High switching power
  • Zero voltage switch at AC output
Logo

Key Commercial Data

Orderkey 2967934
Packing unit 10 pc
Note Made to Order (non-returnable)
Catalog page Page 325 (C-7-2013)
GTIN 4017918190620
Weight per Piece (excluding packing) 28.930 g
Custom tariff number 85364900