Solid-state relay module - PLC-OSP- 60DC/ 48DC/100 - 2967756

The illustration shows the version PLC-BSC- 24DC/21

PLC-INTERFACE, consisting of PLC-BSP…/21 basic terminal block with spring-cage connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 60 V DC, output: 3 - 48 V DC/100 mA

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Slim design
  • Efficient connection to system cabling using V8 adapter
  • RT III sealed solid-state relay
  • Zero voltage switch at AC output
  • High switching power
  • Functional plug-in bridges
  • Integrated input circuit
Logo

Key Commercial Data

Orderkey 2967756
Packing unit 10 pc
Note Made to Order (non-returnable)
Catalog page Page 324 (C-7-2013)
GTIN 4017918172909
Weight per Piece (excluding packing) 26.130 g
Custom tariff number 85364190

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback