Solid-state relay module - PLC-OSP- 48DC/ 48DC/100 - 2967743

The figure shows the version PLC-BSC- 24DC/21

PLC-INTERFACE, consisting of PLC-BSP.../21 basic terminal block with spring-cage connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 48 V DC, output: 3 - 48 V DC/100 mA

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Slim design
  • Efficient connection to system cabling using V8 adapter
  • RT III sealed solid-state relay
  • High switching power
  • Zero voltage switch at AC output
  • Integrated input circuit
  • Functional plug-in bridges
Logo

Key Commercial Data

Orderkey 2967743
Packing unit 10 pc
Note Made to Order (non-returnable)
Catalog page Page 324 (C-7-2013)
GTIN 4017918172886
Weight per Piece (excluding packing) 28.390 g
Custom tariff number 85364190
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
HIGHLIGHTS 2018

Creative solutions for a smart world – ready to experience now.

HIGHLIGHTS 2018 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
More information
  • Create PDF
  • Recommend
  • Feedback