Solid-state relay module - PLC-OSP-120UC/ 48DC/100/SEN - 2967581

PLC-INTERFACE for input functions, consisting of PLC-BSP.../SEN basic terminal block with spring-cage connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 120 V AC/110 V DC, output: 3 - 48 V DC/100 mA

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • No need for additional modular terminal blocks
  • Efficient connection to system cabling using V8 adapter
  • Time savings of up to 60 %
  • Relay modules with safe isolation according to DIN EN 50178 between coil and contact
  • Space savings of up to 80 %
  • Functional plug-in bridges
  • Sensor connected directly to relay module
Logo

Key Commercial Data

Orderkey 2967581
Packing unit 10 pc
Note Made to Order (non-returnable)
Catalog page Page 331 (C-7-2013)
GTIN 4017918165826
Weight per Piece (excluding packing) 28.300 g
Custom tariff number 85364900
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
HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
Find out more
  • Create PDF
  • Recommend
  • Feedback