Solid-state relay module - PLC-OSP-120UC/ 24DC/ 2 - 2967484

The figure shows the version PLC-BSC- 24DC/21

PLC-INTERFACE, consisting of PLC-BSP.../21 basic terminal block with spring-cage connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 120 V AC/110 V DC, output: 3 - 33 V DC/3 A

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Slim design
  • Efficient connection to system cabling using V8 adapter
  • RT III sealed solid-state relay
  • Zero voltage switch at AC output
  • High switching power
  • Functional plug-in bridges
  • Integrated input circuit
Logo

Key Commercial Data

Orderkey 2967484
Packing unit 10 pc
Note Made to Order (non-returnable)
Catalog page Page 325 (C-7-2013)
GTIN 4017918165918
Weight per Piece (excluding packing) 29.060 g
Custom tariff number 85364900
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
HIGHLIGHTS 2018

Creative solutions for a smart world – ready to experience now.

HIGHLIGHTS 2018 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
More information
  • Create PDF
  • Recommend
  • Feedback