Relay Module - PLC-RSP- 24DC/ 1AU/SEN - 2967374

PLC-INTERFACE for input functions, consisting of PLC-BSP…/SEN basic terminal block with spring-cage connection and plug-in miniature relay with multi-layer gold contact, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input voltage 24 V DC

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Efficient connection to system cabling using V8 adapter
  • No need for additional modular terminal blocks
  • Time savings of up to 60 %
  • Relay modules with safe isolation according to DIN EN 50178 between coil and contact
  • Space savings of up to 80 %
  • Sensor connected directly to relay module
  • Functional plug-in bridges
Logo

Key Commercial Data

Orderkey 2967374
Packing unit 10 pc
Note Made to Order (non-returnable)
Catalog page Page 330 (C-7-2013)
GTIN 4017918165239
Weight per Piece (excluding packing) 30.200 g
Custom tariff number 85364190

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback