Miniature solid-state relay - OPT-60DC/ 48DC/100 - 2966621

The figure shows the version OPT-24DC/48DC/100

Plug-in miniature solid-state relay, input solid-state relay, 1 N/O contact, input: 60 V DC, output: 3 - 48 V DC/100 mA

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Vibration and shock resistant
  • RT III-proof (wash-proof)
  • Wear-free and durable
  • Can be soldered on PCB
  • Zero voltage switch at AC output
  • Switching power of up to 24 V DC/5 A

Key Commercial Data

Orderkey 2966621
Packing unit 10 pc
Minimum order quantity 10 pc
Catalog page Page 420 (C-7-2015)
GTIN 4017918130473
Weight per Piece (excluding packing) 5.220 g
Custom tariff number 85364110