Relay Module - PLC-RSP-120UC/21 - 2966524

The illustration shows the version PLC-RSC-24DC/21

PLC relay, consisting of base terminal block PLC-BSP.../21 with spring-cage connection and pluggable miniature relay with power contact, for assembly on DIN rail NS 35/7.5, 1 PDT, input voltage 120 V AC / 110 V DC

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Slim design
  • Efficient connection to system cabling using V8 adapter
  • RT III sealed relay
  • Safe isolation according to DIN EN 50178 between coil and contact
  • Integrated input circuit and interference suppression circuit
  • Functional plug-in bridges
Logo

Key Commercial Data

Orderkey 2966524
Packing unit 10 pc
Catalog page Page 322 (C-7-2013)
GTIN 4017918164812
Weight per Piece (excluding packing) 30.030 g
Custom tariff number 85364900