Relay Module - EMG 10-REL/KSR- 48/21-LC - 2964526

The figure shows the EMG 10-REL/KSR-G 24/21-LC variant

Relay module, with soldered-in miniature switching relay, contact (AgNi): Medium to large loads, 1 PDT, input voltage 48 V AC/DC

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safe isolation according to DIN EN 50178 between coil and contact
  • Integrated input circuit and interference suppression circuit
Logo

Key Commercial Data

Orderkey 2964526
Packing unit 10 pc
Note Made to Order (non-returnable)
Catalog page Page 134 (IF-2011)
GTIN 4017918126353
Weight per Piece (excluding packing) 41.420 g
Custom tariff number 85364900