Reversing load relay - ELR W3/ 9-400 MM - 2963514

Electronic reversing load relay with motor management, for direct driving of equipment in the 3-phase network, output: 110-440 V AC/3 x 8 A

Price:

Overview

Technical data

Downloads

Your advantages

  • Optional connection to ELR-PB-GATEWAY
  • Special ELR-MM EX devices suitable for use in the chemical and petrochemical industries. A corresponding Ex-type examination certificate has been issued.
  • Continuous status monitoring
  • Real power consumed calculated every 6.6 ms
  • Switching of actuating/variable-speed drives, pumps, and tools with function, dirt or wear monitoring
  • Freely parameterizable signaling and switching thresholds for underload/overload detection
  • Display of apparent, real, and reactive power, currents, voltages, phase angle, cycle counter, and operating hours counter
Logo

Key Commercial Data

Orderkey 2963514
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 168 (IF-2011)
GTIN 4017918190736
Weight per Piece (excluding packing) 741.820 g
Custom tariff number 85364900

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback