Active module - UM 45-16RM/MR-G24/1/E/PLC - 2962926

VARIOFACE COMPACT LINE, output extension module with 16 miniature relays, 1 N/O contact each, plugged, for 24 V DC (incl. relay)

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Low depth of just 45 mm
  • Universal applications from 1 mA to 3 A continuous current thanks to 2-layer double contact with hard gold plating
  • Freewheeling and polarity protection diode per signal path
  • LED status indicator per signal path and supply voltage
  • Plug-in miniature relays each with an N/O contact
Logo

Key Commercial Data

Orderkey 2962926
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 557 (C-7-2015)
GTIN 4017918087524
Weight per Piece (excluding packing) 218.180 g
Custom tariff number 85364190