Relay Module - EMG 22-REL/KSR-120/21 - 2953964

The illustration shows version EMG 22-REL/KSR- 24/21, with soldered-in miniature switching relay

Relay module, with soldered-in miniature switching relay, contact (AgNi): Medium to large loads, 1 PDT, input voltage 120 V AC/DC

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Safe isolation according to DIN EN 50178 between coil and contact
  • Integrated input circuit and interference suppression circuit
Logo

Key Commercial Data

Orderkey 2953964
Packing unit 10 pc
Note Made to Order (non-returnable)
Catalog page Page 135 (IF-2011)
GTIN 4017918084691
Weight per Piece (excluding packing) 7.410 g
Custom tariff number 85364900