Hybrid relay - EMG 22-REL/KSR-G 24/TRN12 - 2952363

The figure shows version EMG 22,5 REL, with integrated n-p-n transistor control

Relay module, with miniature switching relay, with integrated NPN transistor control, for low control currents, contact (AgNi): Medium to large loads, 1 PDT, 12 V DC nominal control voltage

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Low control current (terminal block B), type-dependent from 0.5 mA
  • Safe isolation according to DIN EN 50178 between coil and contact
  • Integrated input circuit and interference suppression circuit
  • Type-dependent positive or negative control current
Logo

Key Commercial Data

Orderkey 2952363
Packing unit 10 pc
Catalog page Page 454 (C-5-2017)
GTIN 4017918084462
Weight per Piece (excluding packing) 64.120 g
Custom tariff number 85364190

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback