Functional block - EMG 17-REL/KSR-G 24/SO38 BK - 2949994

Relay module for high inrush currents, with soldered-in relay, contacts (AgCdO + capacitive W): medium to large loads, 1 N/O contact, input voltage 24 V DC, max. inrush current 80 A

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Can be snapped onto standard EN DIN rails
  • Clear terminal marking using Phoenix Contact labeling material
  • Modular DIN-rail mountable EMG housing with 17.5 mm design width
  • User-friendly plug-in housing
  • Easy maintenance
Logo

Key Commercial Data

Orderkey 2949994
Packing unit 10 pc
Catalog page Page 471 (C-7-2015)
GTIN 4017918083915
Weight per Piece (excluding packing) 53.790 g
Custom tariff number 85364190

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback