Hybrid relay - EMG 22-REL/KSR-G 24/TRP 5 - 2949790

The illustration shows version EMG 22,5 REL, with integrated p-n-p transistor control

Relay module, with miniature switching relay, with integrated PNP transistor control, for low control currents, contact (AgNi): Medium to large loads, 1 PDT, 5 V DC nominal control voltage

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Low control current (terminal block B), type-dependent from 0.5 mA
  • Safe isolation according to DIN EN 50178 between coil and contact
  • Integrated input circuit and interference suppression circuit
  • Type-dependent positive or negative control current
Logo

Key Commercial Data

Orderkey 2949790
Packing unit 10 pc
Note Made to Order (non-returnable)
Catalog page Page 479 (C-7-2015)
GTIN 4017918083878
Weight per Piece (excluding packing) 65.380 g
Custom tariff number 85364190

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback