Relay socket - EMG 37-RELS/K2-G 24 - 2946719

The illustration shows version EMG 37-RELS, with plug-in socket for cradle relay, size 2

Relay module, with plug-in base for KAMMRELAIS® size 2, contact: F 104, 2 PDT, input voltage 24 V DC ... 48 V DC, with light indicator, damping and polarity protection diode

Price:

Overview

Technical data

Accessories

Downloads

Logo

Key Commercial Data

Orderkey 2946719
Packing unit 5 pc
Note Made to Order (non-returnable)
Catalog page Page 102 (IF-2002)
GTIN 4017918082352
Weight per Piece (excluding packing) 90.090 g
Custom tariff number 85364190

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback