Electronic housing - CM 90-LG/H 12,5/BO BK - 2944876

The figure shows versions CM 62-LG/H 35/BO and CM 90-LG/H 12,5 BO

Complete housing with vents, Complete housing, Cross connection: without bus connector, color: black, width: 90 mm, length: 75 mm, height: 115.5 mm, number of positions cross connector: not relevant

Price:

Overview

Technical data

Downloads

Your advantages

  • Flexible accommodation of different connection elements (from high-position connectors to electronic PCBs)
  • Easy snap-on mounting on symmetrical DIN rails according to EN 60715
  • Rugged housing technology
  • Shock and contamination-proof accommodation of electronic components

Key Commercial Data

Orderkey 2944876
Packing unit 4 pc
Minimum order quantity 4 pc
Catalog page Page 736 (C-1-2013)
GTIN 4017918081737
Weight per Piece (excluding packing) 160.000 g
Custom tariff number 85472000

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback