Electronic housing - CM 75-LG/H 35/BO BK - 2942881

The illustration shows versions CM 50-LG/H 30/BO and CM 75-LG/H 35 BO

Complete housing with vents, Cross connection: without bus connector, Color: black, Width: 75 mm, Constructional height: 103 mm, Number of positions cross connector: not relevant

Price:

Overview

Technical data

Downloads

Your advantages

  • Flexible accommodation of different connection elements (from high-position connectors to electronic PCBs)
  • Rugged housing technology
  • Easy snap-on mounting on symmetrical DIN rails according to EN 60715
  • Shock and contamination-proof accommodation of electronic components

Key Commercial Data

Orderkey 2942881
Packing unit 5 pc
Catalog page Page 736 (C-1-2013)
GTIN 4017918126384
Weight per Piece (excluding packing) 163.340 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback