Electronic housing - CM125-LG/H 35/BO/DB BK - 2941691

The illustration shows versions CM 125-LG/H 35/BO/DB/GH

Complete housing with vents, Cross connection: without bus connector, Color: black, Width: 125 mm, Length: 102 mm, Height: 138 mm, Number of positions cross connector: not relevant

Price:

Overview

Technical data

Downloads

Your advantages

  • Flexible accommodation of different connection elements (from high-position connectors to electronic PCBs)
  • Easy snap-on mounting on symmetrical DIN rails according to EN 60715
  • Rugged housing technology
  • Shock and contamination-proof accommodation of electronic components

Key Commercial Data

Orderkey 2941691
Packing unit 5 pc
Note Made to Order (non-returnable)
Catalog page Page 737 (C-1-2013)
GTIN 4017918101053
Weight per Piece (excluding packing) 333.640 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback