Power supply unit - STEP-B-PS-100-240AC/24DC/1.5 - 2938905

Primary switched-mode power supply unit, low-profile design, output: 24 V DC / 1.5 A

Price:

Overview

Technical data

Downloads

Product Description

STEP POWER is the clever solution in an extraordinarily low profile design. With a depth of 58 mm, the power supply unit fits in every small distribution board and has enough space even in narrow control panels. With a controlled output voltage of 24 V DC an output current of 1.5 A is available. The POWER BOOST of 100%, which suits every load, is especially clever.
The high operational reliability is thus dependably guaranteed in complex global networks as well. STEP POWER also functions in applications where static voltage dips, transient failures of the supply voltage or phase failure are to be expected.
Generously dimensioned capacitors guarantee a mains buffering of more than 20 ms under full load.

Logo

Key Commercial Data

Orderkey 2938905
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4017918936280
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85044081

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback