Power supply unit - QUINT-PS-100-240AC/24DC/40 - 2938879

DIN rail power supply unit 24 V DC/40 A, primary switched-mode, 1-phase.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

QUINT POWER power supply units for plant and special engineering reliably start heavy loads with high inrush currents using the POWER BOOST. Thanks to the wide-range input and extensive package of approvals, they can be used in all sectors of industry the world over. The switching output or floating relay contact are used for remote diagnostics.

Logo

Key Commercial Data

Orderkey 2938879
Packing unit 1 pc
Catalog page Page 563 (IF-2009)
GTIN 4017918987091
Weight per Piece (excluding packing) 3,500.000 g
Custom tariff number 85044030
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
HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
Find out more
  • Create PDF
  • Recommend
  • Feedback