Cable - CABLE-D-15SUB/M/OE/0,25/S/3,0M - 2926470

The figure shows the 25-pos. version

Assembled shielded round cable with Single wires (15-position) (The wires are marked and fitted with ferrules. The braided shield is routed to a separate cable end.) on 1 x D-SUB pin strip (15-position), Cable length: 3 m

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Individual wire marking: 1, 2, 3, 4, etc.
  • Individual wires fitted with ferrules
  • Connector according to IEC 60807-2/DIN 41652
  • Shield connection: H05V-K 1 mm² cable, black, 0.5 m in length
  • Open end at one end
  • D-SUB socket or pin strip at one end
  • 1:1 connection
  • Screw connection: 2 UNC 4-40 screws

Key Commercial Data

Orderkey 2926470
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 614 (C-7-2015)
GTIN 4046356548182
Weight per Piece (excluding packing) 333.000 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback