Temperature measuring transducer - MACX MCR-SL-TC-I - 2924333

Temperature transducer, converts signals from thermocouples and linear mV sources into 0/4-20 mA signals. Freely programmable, 3-way electrical isolation, custom-configured.

Price:

Configuration

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Power supply possible via DIN rail connector
  • Input for thermocouples and mV sources
  • Installation in zone 2, protection type "n" (EN 60079-15) permitted
  • 0 ... 20 mA or 4 ... 20 mA output
  • 3-way electrical isolation
  • Status indicator for supply voltage, cable, sensor, and module errors
  • Programming during operation and also voltage-free using IFS-USB-PROG-ADAPTER programming adapter
  • Configuration via software (FDT/DTM): sensor type, connection technology, measuring range, measuring unit, filter, alarm signal, and output range
Logo Logo Logo

Key Commercial Data

Orderkey 2924333
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 168 (C-7-2015)
Weight per Piece (excluding packing) 135.200 g
Custom tariff number 85437090

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback