Timer relay - ETD-BL-1T-ON-CC- 10S - 2917418

The figure shows the ETD-BL-1T-ON-CC- 10S 2917418 version

Timer relay with switch-on delay (with control contact) and an adjustable time range (0.1 s - 10 s), with screw connection

Price:

Overview

Technical data

Approvals

Downloads

Product Description

Compact timer relay in 6.2 mm housing for controlling time sequences.
The time is set on the front of the device using a labeled thumbwheel, which is recessed to protect against accidental modification. A screwdriver is used to change the settings (blade width 2.5 mm).
The compact timer relays are available with different time ranges as well as with a screw, spring-cage, and push-in connection.

Your advantages

  • 6.2 mm narrow design width
  • High level of setting accuracy thanks to labeled and illuminated thumb wheel
Logo

Key Commercial Data

Orderkey 2917418
Packing unit 1 pc
Catalog page Page 309 (C-7-2015)
GTIN 4046356365741
Weight per Piece (excluding packing) 39.000 g
Custom tariff number 85364190

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback