Battery pack - RAD-BAT-PAC-12-19 - 2917120

Battery pack, 14,4 V DC, 19 Ah, connection via M12-SAC connector

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Battery pack (14.4 V DC, 19 Ah), specially adapted to the power supply of the RAD-ISM-2400-PIPE-TX wireless modules (transmission mode: Transmission every 60 minutes for 15 seconds or every 120 minutes for 15 seconds). Connection via M12-SAC connector. (without mounting material)

Key Commercial Data

Orderkey 2917120
Packing unit 1 pc
Catalog page Page 625 (IF-2009)
GTIN 4046356292894
Weight per Piece (excluding packing) 444.440 g
Custom tariff number 85065010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback