An error occured while your request was computed

Overview

Technical data

Accessories

Downloads

Product Description

In a PROFINET system, the SAFETY SLC 400 PND-4TX-IB can be used as a PROFINET device under the ILC 390 PN 2TX-IB. The proxy with a safe control system adopts the function of a link between the higher-level PROFINET system and a lower-level INTERBUS Safety system or a standard INTERBUS system there. In an INTERBUS Safety system as well as in a standard INTERBUS system, this SAFETY SLC 400 PND-4TX-IB adopts the function of a master (refer to DIN EN 50254) which controls, monitors and diagnoses the entire INTERBUS structure and is responsible for the data exchange from and to a PROFINET controller. The SAFETY SLC 400 PND-4TX-IB adds freely programmable safety functions to a standard INTERBUS system along with safe INTERBUS I/O devices. In addition to the proxy function that is used for connecting INTERBUS to ILC 390 PN 2TX-IB, the SAFETY SLC 400 PND-4TX-IB also comprises a safe control system part - the integrated safe control system. This safe control system processes the input data of the safe INTERBUS I/O devices and the output data of the standard control system in accordance with the safety programming (refer to the description of the "Enable principle" in the UM DE INTERBUS-SAFETY SYS manual) for safe output data. The proxy transfers the input data of the non-safe INTERBUS I/O devices to the PROFINET controller(s) (e.g. ILC 390 PN 2TX-IB). There, the data is processed in accordance with the non-safe application program for output data and is transferred back to the proxy. The proxy with a safe control system then forwards this output data to the outputs of the non-safe INTERBUS I/O devices where it is output.

Logo Logo

Key Commercial Data

Orderkey 2916451
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 47 (AX-2011)
GTIN 4046356323994
Weight per Piece (excluding packing) 1,357.000 g
Custom tariff number 85371091

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback