Electronic housing - ME 22,5 OT-MSTBO RD S95 - 2915876

No picture available

Component housing, Upper part, Color: red, Width: 22.5 mm, Constructional height: 38.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Tool-free mounting
  • When a device is unplugged from the system as a whole, the signal chain is not interrupted– Supply via standard MINI COMBICON plug
  • Large assembly area
  • Gold contacts for data transmission and power supply (125 V, 8 A)
  • Low design width with a high number of positions
  • ME...TBUS connector with 5 parallel contacts can be snapped onto DIN rails to save space
  • Same PCB geometry for all design widths
  • Recessed labeling areas
  • Fast mounting on DIN rails according to EN 60715
  • Inflammability class V0 according to UL 94
  • Cost savings thanks to easy device production
  • Material and part identification embossed on the housing (recyclability)
  • Functional earth ground contact (EMC) integrated in the housing base
  • Metal foot catch
  • Electronic components can be partially removed
  • Optional BUS connection integrated in the housing, for either parallel or serial contacting

Key Commercial Data

Orderkey 2915876
Packing unit 10 pc
Minimum order quantity 250 pc
Note Made to Order (non-returnable)
GTIN 4046356181303
Weight per Piece (excluding packing) 9.610 g
Custom tariff number 85472000

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback