Electronic housing - ME MAX 45 U-U1 SET KMGY S70 - 2915164

The illustration shows the version ME MAX 45 2-2 KMGY with DIN rail connector plugged in

Complete housing with vents, Complete housing, Cross connection: DIN rail bus connector, Color: light gray, Width: 45 mm, Constructional height: 114.5 mm, Number of positions cross connector: 5

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Plug-in connection with screw, spring-cage or fast connection technology
  • Labels for additional labeling as an option
  • DIN rail bus connector as an option
  • Large front surface for high-pos. plugs or operating and setting elements
  • Large PCB surface despite compact housing dimensions
  • Easy module replacement without interrupting the contact chain
  • The fitted cover is easy to adapt and print
  • Functional earth ground contact as an option
  • Transparent front cover can be swiveled
  • Fixed or plug-in connection technology can be combined on up to three connection levels, with different pitches

Key Commercial Data

Orderkey 2915164
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
GTIN 4046356156561
Weight per Piece (excluding packing) 73.870 g
Custom tariff number 85472000

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback