Electronic housing - ME 22,5 OT-1MSTBO KMGY SO7 - 2914673

No picture available

Upper part, Upper part, Color: light gray, Width: 22.5 mm, Constructional height: 38.5 mm



Technical data


Your advantages

  • Tool-free mounting
  • Gold contacts for data transmission and power supply (125 V, 8 A)
  • Low design width with a high number of positions
  • ME...TBUS connector with 5 parallel contacts can be snapped onto DIN rails to save space
  • Large assembly area
  • When a device is unplugged from the system as a whole, the signal chain is not interrupted– Supply via standard MINI COMBICON plug
  • Recessed labeling areas
  • Same PCB geometry for all design widths
  • Inflammability class V0 according to UL 94
  • Fast mounting on DIN rails according to EN 60715
  • Cost savings thanks to easy device production
  • Material and part identification embossed on the housing (recyclability)
  • Optional BUS connection integrated in the housing, for either parallel or serial contacting
  • Metal foot catch
  • Functional earth ground contact (EMC) integrated in the housing base
  • Electronic components can be partially removed

Key Commercial Data

Orderkey 2914673
Packing unit 10 pc
Note Made to Order (non-returnable)
GTIN 4017918976637
Weight per Piece (excluding packing) 12.200 g
Custom tariff number 85369010


Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324


Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

Simply safe

Connectors and connection systems for AC and DC.

Complete solution for photovoltaics
Find out more
  • Create PDF
  • Recommend
  • Feedback