Electronic housing - UM 45-PROFIL 100CM - 2914550

Panel mounting base, Lower part, color: green, width: 1000 mm, length: 1000 mm, Note: required profile length = PCB length - 3 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • UM ...-SES lateral element offers options for labeling with Phoenix Contact marking material
  • Fast mounting
  • Flexible size and shape
  • Inexpensive as a result of reducing the number of separate housing parts
  • High degree of mechanical stability by screwing the lateral elements to the profile
  • The UMK-BF mounting flange enables modules to be mounted directly on the wall
  • Cable fixing by means of UM ...-SEK lateral element (fixed using cable binders, not supplied as standard)

Key Commercial Data

Orderkey 2914550
Packing unit 1 pc
Catalog page Page 755 (C-1-2013)
GTIN 4017918959142
Weight per Piece (excluding packing) 400.000 g
Custom tariff number 39162000

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback