An error occured while your request was computed

Overview

Technical data

Accessories

Downloads

Product Description

VMT - mobility made easy!
The VMT 6008 is a powerful terminal PC with touchscreen, which is installed in an elegant, rugged aluminum die-cast housing with a plastic screen. The terminal is supplied with a software keyboard as standard. The software keyboard provides all the alphanumeric keys of a standard keyboard. In addition, you can switch to a separate numeric keypad.
The VMT 6008 has a high-resolution 8" color TFT display with a resolution of 800 x 480 pixels.
The flat terminal is characterized in particular by its high degree of protection (IP65) and how simple and easy it is to mount onto the machine. With a power supply of 19 - 29 V, the VMT 6008 is ideal for mobile applications.
It can be mounted using a support bracket (left and right), table stand, Vesa standard bracket or Rittal bracket connection adapter.

Key Commercial Data

Orderkey 2913771
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356491990
Weight per Piece (excluding packing) 2,500.000 g

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback